SupraSteam
Isothermal and resistance steam humidification for better air quality
The STULZ SupraSteam series is the technically flexible industrial humidifier for all industrial and private applications as well as museums, exhibition rooms, and building complexes with special hygienic requirements. The high-capacity room humidifier is proven around the world, quick to install and easy to use.
Product Overview
Most important benefits
- Simple connection to the drinking water network
- Several control and connection options
Most important features
- Automatic water concentration management
- Adaptation of the room humidifier’s steam output via permanent measurement of the current consumption
Most important technical data
- Humidifier capacity (kg/h):
1.5 – 65 (Isothermal humidification)
2 – 80 (Resistance steam humidification)
Isothermal humidification
- For direct room and air duct application
- Simple connection to the drinking water network
- Integrated separation from the drinking water system
- Several control and connection options
Resistance steam humidification
- Infinitely adjustable power control
- Stainless steel steam cylinder
- Spiral heating elements made of material 2.4858
- Automatic water concentration management
- Anti-foam management
- Automatic rinsing after long periods of inactivity
- Adaptation of the steam output via permanent measurement of the current consumption
- Humidity sensor or external proportional integral signal
- Integrated serial Modbus interface RS485
Operating conditions
Permitted water pressure | 1 ... 8 bar |
Water conductivity | 125 ... 1,250 μS/cm |
Hardness °dH | 8 – 22 |
Ambient temperature max. | 1 ... 40 °C |
Ambient humidity max. | 10 ... 60 % RH |
Protection rating | IP20 |
Need more information?
Download our brochure!
All details about SupraSteam
Solutions for SupraSteam units
Electrode steam humidifiers for
- Industry
- Home
- Museums
- Exhibition rooms
- Building complexes that have to be kept sterile
Industrial humidifier: Function principle
SupraSteam technical data
Service and maintenance
As a company with locations across the globe, we offer everything you need in the extremely dynamic world of information technology - plus professional advice in the right place at the right time.
Our trained and experienced sales and service partners are located in over 140 countries. The resulting proximity to our customers allows fast response times. In addition, regular training courses and an active exchange of information ensure high quality and an extensive knowledge of all our products. This way, you can be sure your products are in the best hands and get the right maintenance – all over the world.
Please be aware that our product portfolio may vary in some countries. For more information on availability, please visit the respective country page of our subsidiaries.
Here you will find an overview of our locations.
Is the cooling solution you require not available in your region? Please feel free to contact us! Together we will find a solution - we look forward to hearing from you.