Explorer WSW

Maximum flexibility thanks to wide performance and application range
The state-of-the-art design of the water-cooled chiller system, featuring an electronic expansion valve, microprocessor control and infinitely adjustable power control, once again demonstrated STULZ's expertise in liquid cooling units. With the additionally available CyberCool Free Cooling Booster and a dry cooler, the Explorer WSW offers the greatest savings potential, especially in cold and temperate climates.



Product Overview
Most important benefits
- Year-round efficiency: Free Cooling through combination with CyberCool Free Cooling Booster and dry cooler
- Sustainability: The direct evaporator and the eco-friendly, non-flammable refrigerant alternative R513A minimizes refrigerant quantities and so help conserve the environment.
- Compact design: The Explorer WSW offers maximum cooling capacity with a minimal footprint.
- Reliability: High-quality components with easy access for maintenance purposes
Most important features
- Single or dual circuit chiller versions
- 16 sizes
Most important technical data
- Cooling capacity (kW) 230 – 1,530
- Refrigerant R513A (GWP: 573)
- Year-round efficiency: Free Cooling through combination with CyberCool Free Cooling Booster and dry cooler
- Sustainability: The direct evaporator and the eco-friendly, non-flammable refrigerant alternative R513A minimizes refrigerant quantities and so help conserve the environment.
- Reliability: High-quality components with easy access for maintenance purposes
- Innovative control: STULZ's own control system with 7" touch display enables the STULZ Explorer WSW to be perfectly integrated in existing systems.
- Standardized components: By using components that are commonly found on the market, rapid availability of spare parts for the water-cooled chiller system is guaranteed.
- Variable speed-controlled screws combined with dry-expanding evaporators
- Single or dual circuit chiller versions
- 16 sizes
- Available in low-noise version
- Generously proportioned switch gear cabinet
- In-cabinet socket for easy service access
- Easy installation and machine connection thanks to Victaulic connectors
- Electronic expansion valve as standard, controlled by STULZ controller SEC.blue
Cooling capacity total (kW) | 230 – 1,530 |
Sizes | 16 |
Dimensions | Length (mm): 3,010 – 5,390 Depth (mm): 1,340 – 1,931 Height (mm): 1,880 – 2,165 |
Refrigerants | R134a (GWP: 1,430) R513A (GWP: 573) |

Need more information?
Download our brochure!
All details about Explorer WSW
Applications for STULZ Explorer WSW
Free Cooling with CyberCool Free Cooling Booster
Free Cooling is an intelligent solution for minimizing energy-intensive compressor mode and significantly cutting operating costs. Equipped with an additional Free Cooling module, Explorer WSW uses the outside temperature, which offers the greatest potential for savings, especially in cold and temperate climates.
Without complex and extensive planning, the Free Cooling module can be easily integrated and connected to the piping via a Victaulic connection. Thanks to its own control cabinet including SEC.blue controller, optimum control and trouble-free communication with the Explorer WSW are ensured.
Product information CyberCool Free Cooling Booster

Control and monitoring
- STULZ SEC.blue controller
- Touchscreen in two different sizes
- Adaptation to customer specific requirements
- Sequencing for runtime compensation
- Integrated control of up to 6 units
- Various languages available for selection
- Intuitive navigation
- On/Off switch and reset
- ...20 mA for setpoint
- Modbus TCP/IP, RTU, Webserver

Climate. Customized.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, cooling capacity or control: STULZ’s Explorer WSW can be precisely adapted to your individual requirements. In addition, a variety of options and equipment are available for the water-cooled chiller system to achieve the optimum result.

Service and maintenance
As a company with locations across the globe, we offer everything you need in the extremely dynamic world of information technology - plus professional advice in the right place at the right time.
Our trained and experienced sales and service partners are located in over 140 countries. The resulting proximity to our customers allows fast response times. In addition, regular training courses and an active exchange of information ensure high quality and an extensive knowledge of all our products. This way, you can be sure your products are in the best hands and get the right maintenance – all over the world.
Locations worldwide

Test Center
At our test center, you can have Explorer WSW units tested under your individual operating and site conditions. This creates transparency and confirms the water cooled chiller’s performance and energy consumption.


Please be aware that our product portfolio may vary in some countries. For more information on availability, please visit the respective country page of our subsidiaries.
Here you will find an overview of our locations.
Is the cooling solution you require not available in your region? Please feel free to contact us! Together we will find a solution - we look forward to hearing from you.