Micro DC

The modular solution for scalable IT workloads
The STULZ Micro DC is a server room in a rack and comprises all necessary infrastructure such as power, cooling, security, fire suppression, monitoring, and management. The unit will be integrated and tested before it leaves the STULZ factory and allows you to simply plug and play. As a result, there is no need to build small server rooms or wiring closets that can be costly and disruptive to your critical business.




Product Overview
Most important benefits
- Factory integrated and tested global standard design
- Maximum efficiency through high quality components and a holistic design concept
- “Plug & play” ease of installation
Most important features
- Configurable standard options: digital display, UPS, PDU, security, environmental monitoring, remote management, cooling options such as CW, DX, glycol economizer, liquid chip cooling
- 42U 19” standard rack available in widths of 600 mm and 800 mm
Most important technical data
- Cooling capacity P-series (kW): 4 – 11
- Cooling capacity C-series (kW): 4 – 20
- Factory integrated and tested global standard design
- Maximum efficiency through high quality components and a holistic design concept
- “Plug & play” ease of installation
- Scalable and expandable as the IT load increases
- Remote monitoring and management
- Worldwide sales and service network
- Configurable standard options: digital display, UPS, PDU, security, environmental monitoring, remote management, cooling options such as CW, DX, glycol economizer, liquid chip cooling
- 42U 19” standard rack available in widths of 600 mm and 800 mm
- Rack construction: Heavy duty steel construction with powder coat finish and optional protection rating IP54 and IP55.
P-series | |
System capacity (kW) | 4 – 11 |
Dimensions | Height (mm): 2,100 Width (mm): 1,000 - 1,200 Depth (mm): 1,200 |
C-series | |
System capacity (kW) | 4 – 20 |
Dimensions | Height (mm): 2,100 Width (mm): 900/1,100 Depth (mm): 1,200 |

Need more information?
Download our brochure!
All details about Micro DC
Your data center in a rack
Digitization means that computing and storage capacities are needed in almost every area of business. The areas of application and requirements are almost unlimited, which is why the solutions must be flexible, scalable, and offer individual options. With specialists in the planning and construction of modular data centers and over 40 years of experience in the field of air conditioning for mission-critical applications, we are able to offer you a range of micro data centers using multiple cooling technologies, including liquid chip level cooling.

Product applications
The STULZ Micro DC - The perfect solution for your application

STULZ Micro DC product range
The STULZ Micro DC has two standard product ranges. The P series using the Prodigy cooling unit and C series using the CyberRow unit.

Options for increased reliability and individual requirements
The STULZ Micro DC can be configured with all the key design aspects of a data center, including critical power distribution, fire suppression, physical security & precision cooling. All configurations of the STULZ Micro DC include a 19” standard rack & cooling which can be easily equipped with accessories such as a UPS, PDU, local 7 inch LED screen for monitoring and control etc.
Rack construction: Heavy duty steel construction with powder coat finish and optional protection type IP54 and IP55.
- Cooling: Provides cooling directly to IT equipment while efficiently capturing its heat
- UPS & batteries: Ensure clean power feed and continuity to critical IT infrastructure
- Power distribution: Smart PDUs with environmental probe & temperature humidity sensor
- Monitoring and security: 7" Inch touchscreen display that provides easy access to information for power, thermal management, and security. Remote monitoring.
- Fire detection and suppression system: Fire monitoring and suppression
- Access control and security: Security access with integrated card reader

Liquid Cooling
The increasing use of high-performance computers is presenting cooling infrastructure with new challenges. The efficient and reliable management of extremely high heat loads is of major importance. Consequently, the demand for innovative cooling solutions is on the rise, with liquid cooling (LC) emerging as a particularly promising option.

Scalable rack configuration
The STULZ Micro DC can grow from a single rack to a multi-rack configuration, scaling up to match future business growth, lowering your initial CapEx.

Service and maintenance
As a company with locations across the globe, we offer everything you need in the extremely dynamic world of information technology – plus professional advice in the right place at the right time.
Our trained and experienced sales and service partners are located in over 150 countries. The resulting proximity to our customers allows fast response times. In addition, regular training courses and an active exchange of information ensure high quality and an extensive knowledge of all our products. This way, you can be sure your products are in the best hands and get the right maintenance – all over the world.


Please be aware that our product portfolio may vary in some countries. For more information on availability, please visit the respective country page of our subsidiaries.
Here you will find an overview of our locations.
Is the cooling solution you require not available in your region? Please feel free to contact us! Together we will find a solution - we look forward to hearing from you.