CyberWall

Optimized air distribution without the need for a raised floor
Breaking new ground: When it comes to large and hyperscale data centers, conventional air conditioning systems are up against their limits. Restricted space, electricity consumption and high heat loads are some of the challenges that need to be overcome. STULZ offers solutions to these challenges and guarantees efficient, demand-based and reliable air conditioning of your mission-critical equipment. Our solutions’ unique design allows space for taller server racks with greater IT load densities, therefore enabling air conditioning of the maximum heat load.




Product Overview
Most important benefits
- Reliable air conditioning of taller racks and higher heat loads
- Large air throw for uniform cooling of large server rooms
- Low pPUE values achievable
Most important features
- Different airflow configurations offered
- Modular design ensures redundancy
- Easy access for maintenance purposes
Most important technical data
- CyberWall Cooling capacity (kW): Ranges from 200kW to 700kW
- Custom Indoor AHU: Technical data on request
- Reliable air conditioning of taller racks and higher heat loads
- Large air throw for uniform cooling of large server rooms
- Units with Free Cooling option enable maximum potential savings
- Low pPUE values achievable
- Extremely low AER (Airflow Efficiency Ratio) values thanks to minimal pressure drops
- Small footprint with maximum cooling capacity
- Air handling units with low noise level
- Different airflow configurations offered
- Modular design ensures redundancy
- Wall-mounted installation with horizontal air conduction
- Easy access for maintenance purposes
- No raised floor required
- Comprehensive service in over 140 countries worldwide
Technical data for CyberWall custom
Cooling capacity | kW | 200 – 700 |
Airflow | m3/h | 50.000 – 175.000 |
Dimensions (W x H x D) | mm | varies |
* Return air conditions: 37 °C; 25 % r. h.; chilled water: 16/26 °C
Technical data for Custom Indoor AHU on request.

Need more information?
Download our brochure!

Need more information?
Download our brochure!

All details about Air Handling Units for indoor installation
Design concept

Modularity
- Systems can be adapted to the project-specific room size and different site conditions
- Modular design enables efficient utilization of space and increases operational reliability through redundancy
- Higher cooling capacity per wall length: thanks to the design concept, units can be positioned directly next to each other
Energy efficiency
Maximum added value with our self-developed control system
We strive to bring you added value. Perfect coordination of the controller, software and air conditioning units brings you additional reliability and efficiency. We therefore develop our own hardware and software in a holistic and integrated overall process – to exploit the maximum possible benefits for you.
- Built-in added value: Our controllers are designed for controlling and monitoring air conditioning systems and for the parallel operation of several machines.
- Intelligent control system: Optional sequencing with standby functions enables individual air conditioning modules of a group to be used to a greater or lesser extent with the utmost flexibility.
- Reliable documentation: Monitoring and reporting in addition to recording the indoor climate
- Maximum flexibility: Compatible with all common BMS protocols
- Maximum performance: The controllers enable the centralized control of up to 20 air conditioning modules per group.

Air handling units by STULZ: The complete solution
Our Air Handling Unit solutions for indoor installation are more than just products. We offer you a complete service portfolio – a turnkey solution for cooling your data center:
- Worldwide, professional service
- Start-up
- Maintenance
- Optimization of operations

Service and maintenance
As a company with locations across the globe, we offer everything you need in the extremely dynamic world of information technology – plus professional advice in the right place at the right time.
Our trained and experienced sales and service partners are located in over 140 countries. The resulting proximity to our customers allows fast response times. In addition, regular training courses and an active exchange of information ensure high quality and an extensive knowledge of all our products. This way, you can be sure your products are in the best hands and get the right maintenance – all over the world.

CyberWall – standard unit with rapid availability
At a glance
CyberWall units engineered and produced in Hamburg are compact and easy to transport. The unit design has been tested and optimized to guarantee efficient and reliable cooling of your entire server room. The unit with chilled water system is specially designed for indoor installation and, as a standard unit, offers shorter delivery times.
Advantages CyberWall
- Maximum cooling capacity with minimum power consumption
- Airflow optimized using CFD analyses to ensure uniform distribution
- Baseframe and panel design optimized for indoor installation
- Space-saving, cost-effective transport in a standardized shipping container
- Easy handling and installation
- Modular design for fast and easy installation of air handling units
- All maintenance can be performed from the service corridor
- Various control options based on Delta T, differential pressure control, and room air and return air

Intelligent positioning of components ensures a flow-optimized design
Thanks to their flow-optimized design, our CyberWall units have the lowest pressure drops and therefore achieve the greatest possible energy savings, which are immediately noticeable. The components are arranged to ensure maximum utilization of the heat exchangers and uniform air distribution along the entire length of the aisle.

CFD analysis for optimizing operation
In order to avoid pressure losses and to ensure an even temperature distribution, a comprehensive CFD analysis was made during the development of the CyberWall. The results enabled us to test and optimize the flow in all areas of the CyberWall. The outcome is a perfectly uniform flow through the heat exchanger, which maximizes cooling capacity while simultaneously minimizing fan power input.
Options
- Filter classes according to ISO 16890: ISO Coarse 90% (G4) or ISO ePM10 70% (M5)
- Just undo the clamping screw for rapid filter replacement, Filter pressure monitoring
- Aluminum air dampers
- Various heat exchangers available
- Pressure independent control (PIC) valve
- Pressure independent control valve for indicating cooling capacity and EER values
- Dual power feed with automatic switchover

Custom Indoor AHU – tailored to your individual requirements
Climate. Customized.
Whether standalone or intelligently connected, units from STULZ satisfy all your requirements for long-lasting, perfectly adapted air conditioning solutions. From hardware to software, from design to production to installation, we can supply complete air conditioning systems with maximum energy efficiency that respond precisely, intelligently and reliably to your individual requirements. With STULZ you can be sure of operational reliability, while at the same time significantly lowering your equipment's energy costs and CO2 emissions.

Advantages of Custom Indoor AHU
- Customized versions thanks to a variety of design options and cooling systems: Direct evaporative method, Chilled water, Direct Adiabatic Cooling, Free Cooling
- Software is adapted to specific customer requirements
- Various unit configurations: Horizontal or vertical airflow, standalone or with duct connection
- Flexible unit dimensions for individual space and customer requirements
- Unit is designed to suit the customer's service strategies
- Various heat exchangers available

Solutions achieved with customers
STULZ offers the ideal solution for individual requirements – from a comprehensive range of cooling capacities and unit configurations to a variety of different cooling systems. With the STULZ Custom Indoor AHU, you have a custom-tailored solution that has been engineered and ideally configured for your application in consultation with you.
In cooperation with our customers, we have already developed numerous customized air conditioning solutions. Work with us to achieve your desired concept, where all details fit your project perfectly.

Horizontal AHU
Requirements:
- Air handling unit with maximum capacity and a minimal footprint
- Redundancy concept for maximum availability
- Easy service access to all components
Solution:
Thanks to the large heat exchanger surfaces, this solution ensures a high cooling capacity in a single module. The maintenance-friendly design allows side access to the unit. The redundancy concept is ideally implemented by assigning the units in pairs to a cold aisle and by using counterbalanced fan inlet backdraft dampers to minimize air recirculation.

Horizontal Stackable AHU
Requirements:
- Large air throw for particularly long aisle lengths
- Maximum utilization of the room height
- Modular design for simple handling and transport
- No maintenance work in the data center
Solution:
This solution allows easy handling for simple and secure stacking of the units to reduce on-site installation time and cost. Despite the minimal footprint, the AHU is particularly easy to maintain and offers a large air throw thanks to the use of axial fans.

Horizontal Split Sectional AHU
Requirements:
- Direct Free Cooling
- Minimal noise emissions into the data center
- Modular design for container transport
Solution:
Due to its dimensions and design, this solution fits into a standardized shipping container. The unit can be reassembled and rewired on site using minimal labor. An integrated module for combining outside air and recirculated air allows efficient use of Direct Free Cooling. Air discharge sound attenuators reduce noise emissions.

Modular Split AHU
Requirements:
- Maximum cooling capacity in a single unit
- Addition of modules while the data center is in operation
- Dimensions and weight optimized for service elevators and transport routes
Solution:
Due to the vertical center split, the air handling unit fits into service elevators and can be maneuvered within confined spaces. The modular design allows easy on-site expansion with minimum effort.

CAH 2000 CW
Requirements:
- Optimized for especially high heat loads
- Maintenance during operation
- Earthquake-proof
Solution:
This successful design is used at numerous locations. The unit consists of two modules, is earthquake-proof, and the design allows several units to be positioned directly next to each other. The filters can be changed during operation and foldaway fans allow very easy maintenance.


Please be aware that our product portfolio may vary in some countries. For more information on availability, please visit the respective country page of our subsidiaries.
Here you will find an overview of our locations.
Is the cooling solution you require not available in your region? Please feel free to contact us! Together we will find a solution - we look forward to hearing from you.