CyberCool Free Cooling Booster

Free Cooling for water-cooled chillers
Systems with water-cooled chillers do not usually offer Free Cooling, even if the low outdoor temperatures at the installation site would allow it. However, since Free Cooling – as well as a precise Mixed mode concept – offer the greatest potential savings, STULZ has developed a standard unit that benefits from low outdoor temperatures and thus ensures efficient operation all year round.



Product Overview
Most important benefits
- Significant energy savings thanks to Free Cooling including Mixed mode
- Low commissioning times and installation costs thanks to plug-and-play principle
- High reliability due to redundancy concept and high quality components
Most important features
- With or without glycol in the consumer circuit
- Maintenance-friendly design
- Energy-saving, variable speed pumps
Most important technical data
- Cooling capacity total (kW): 270 – 1,800
- Significant energy savings thanks to Free Cooling including Mixed mode
- Low commissioning times and installation costs due to plug-and-play principle
- High reliability thanks to redundancy concept and precise thermodynamic design
- Retrofitting without complex and time-consuming planning
- With or without glycol in the consumer circuit
- Maintenance-friendly design
- Energy-saving, variable speed pumps
- Both indoor and outdoor installation possible
- Trained and experienced sales and service partners in over 140 countries.
Cooling capacity Chiller (kW) | 270 – 1,800 |
Sizes | 5 |
Dimensions (mm) | Height: 2,126 – 2,467 |
Weight (kg) | 1,140 – 4,655 |

Need more information?
Download our brochure!
All details about CyberCool Free Cooling Booster
Retrofit your chilled water system
Existing chilled water solutions can be retrofitted with the CyberCool Free Cooling Booster without complex and time-consuming planning. The unit's unique functionality and reliability includes tested and approved hydraulics, matched components and the in-house developed STULZ control system, which ensures trouble-free operation of all units.

Free Cooling with Mixed mode
Quick and easy installation
CyberCool Free Cooling Booster is a high-performance solution designed for plug-and-play installations, making it suitable for any location.
The standard unit is a pre-installed system that contains all important hydraulic components, so that installers don't need to take any construction measures to integrate Free Cooling. Due to the unit design, the Free Cooling modules can be installed quickly and easily, which reduces commissioning times and installation costs significantly.

With or without glycol
CyberCool Free Cooling Booster features a built-in intermediate heat exchanger, which separates the user from the dry cooler circuit, ensuring operation without glycol on the user side.

Control and Monitoring
Thanks to its own switch cabinet including SEC.blue controller, optimum control and perfect communication with chillers and dry coolers are ensured. SEC.blue monitors both the outdoor and the operating temperature and regulates the cooling capacity of the dry cooler. Optimum control of the condensing temperature and maximum amount of Free Cooling hours are ensured even at high outdoor temperatures. This results in minimal operating costs and a low CO2 footprint.
SEC.blue features
- Intuitive user interface via 7" touch screen
- Ethernet port RJ32
- RS485 ModBus
- Alarm management
- Alarm history display

Options
The variety of options and possible equipment enables you to perfectly adapt STULZ units to your requirements.
- 1 or 2 variable speed centrifugal pumps – user side
- Panelled version
- Epoxy coated for outdoor installation (RAL7035)
- Energy meter
- Remote dry cooler with EC fans
- Flowmeters
- Antifreeze heater
- Electrical panel heater

Climate. Customized.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, air conduction, system or control: CyberCool Free Cooling Booster is a model of adaptability and can be precisely adapted to your individual requirements. In addition, a variety of options and equipment versions are available to achieve the optimum result.

Service and Maintenance
As a company with locations across the globe, we offer everything you need in the extremely dynamic world of information technology – plus professional advice in the right place at the right time.
Our trained and experienced sales and service partners are located in over 140 countries. The resulting proximity to our customers allows fast response times. In addition, regular training courses and an active exchange of information ensure high quality and an extensive knowledge of all our products. This way, you can be sure your products are in the best hands and get the right maintenance – all over the world.
Locations worldwide




Please be aware that our product portfolio may vary in some countries. For more information on availability, please visit the respective country page of our subsidiaries.
Here you will find an overview of our locations.
Is the cooling solution you require not available in your region? Please feel free to contact us! Together we will find a solution - we look forward to hearing from you.