High-density cooling solution for future-proof data centers
With growing data demands and rising server rack heat density, efficient cooling is more critical than ever. Immersion cooling offers an effective solution for heat dissipation, helping to address the challenges of increasing energy consumption and storage limitations.
Our Liquid Cooling Immersion Tank operates at higher FWS and TCS temperatures, enhancing energy efficiency and reducing both partial PUE (pPUE) and overall PUE for the entire data center. With a proprietary tank design that ensures optimal coolant flow and thermal management, our systems require only half the space of traditional air cooling solutions.




Overview of Liquid Cooling Immersion Tank
More about Liquid Cooling Immersion Tank
Integrated CDU
Coolant Distribution Units (CDUs) separate the Technology Cooling System from the Facilities Water System, reducing the risk of leaks and cross-contamination for greater system reliability.
Our Liquid Cooling Immersion Tank features an integrated CDU, offering compact, space-saving cooling for smaller capacities. For larger capacities, the STULZ CyberCool CMU coolant distribution unit ensures efficient heat transfer across the entire system.

Precise control for greater reliability
Thanks to its flexible and precise control, the Liquid Cooling Immersion Tank ensures maximum reliability during continuous operation. In addition, to achieve the highest standards of reliability and usability, STULZ develops the controller in-house, ensuring that software, hardware and liquid cooling units are perfectly harmonized.
Other advantages
- User-friendly 7” touchscreen display with two-level password protection for easy operation
- Primary PICV adjusts based on TCS loop supply coolant temperature to maintain the setpoint (optional PICV modulates based on TCS loop return coolant temperature)
- Adjustable pump switchover time, typically set to 8 hours
- Coolant level sensors for real-time monitoring
- Temperature is monitored at different points in the tank and displayed on the touchscreen
- PDU power usage is monitored and displayed on the touchscreen

Climate. Customized.
Standard and custom built options
We offer both standard and custom-built solutions to optimize space in data centers. For customers with capacity requirements exceeding 100 kW, we provide customized tank designs tailored to meet specific needs.

Fast service and maintenance
Our trained and experienced sales and service partners are available in over 140 countries. The resulting proximity to our customers enables rapid reaction times.
- Front access to the tank and side access to the CDU for easy maintenance of all components
- All CDU casing panels can be opened during critical maintenance (e.g., for plate heat exchanger servicing)
- Optional server lifting equipment for easier server lifting and maintenance
- Universal power socket included for powering electronic equipment during maintenance


Need more information?
Download our brochure!
-
Download
Learn more about Liquid Cooling

Close to you around the world
With 9 production sites and 24 subsidiaries in Africa, America, Asia, Europe and Oceania, the company is at your side at all times. In addition, STULZ has exclusive agreements with numerous sales and service partners on all continents and is therefore represented in over 140 countries around the globe. With this global network of partners and independent manufacturers for direct chip and immersion cooling, STULZ is the right partner for all liquid cooling requirements.