MiniSpace EC

Maximum cooling capacity with a minimal footprint
If you need precise, reliable and cost effective air conditioning for small equipment and server rooms, the MiniSpace EC series is an energy efficient and long-lasting series that fits the bill. The computer room cooling systems' units require little floor space, and their compact size means they can be integrated in existing server rooms without problem.





Product Overview
Benefits
- Maximum cooling capacity with a minimal footprint
- High energy savings thanks to Direct Free Cooling
- Precise regulation of room temperature and air humidity
Features:
- Direct Expansion (DX) and Chilled Water (CW)
- All panels are removable for additional convenience
Technical Data:
- Cooling capacity: 4-12 kW
- Upflow and Downflow
- Upflow and downflow air patterns
- Front discharge
- Compact footprint
- Highly Efficient Electronically Commutated (EC) Backward Curved Plenum Fan
- High reliability under continuous load 24/7/365
- Precise regulation of room temperature and air humidity
- Direct Expansion (DX) & Chilled Water (CW)
- 100% front service access (all panels removable for additional convenience)
- Downflow and Upflow versions of units
- ModBus onboard for integration in the building services management system
- State-of-the-art E2 Microprocessor with a range of BMS interface options
- Designed & Manufactured in the USA
Cooling capacity total | 4 kW – 12 kW |
Sizes | 1 |
Air conduction | Upflow, Downflow, Downflow with frontal outlet |
Refrigerant | R410A |
Cooling systems | Air-cooled system (A), Water-cooled system (G), Chilled water system (CW) |

Download Documents
Details
Climate. Customized.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized." Size, design, air conduction, system or control: CyberRow units can be precisely adapted to meet your individual project requirements regarding server rack cooling. In addition, a variety of options and equipment versions are available to achieve the optimum result.