DAH Ducted Humidification
DAH - Ducted Air Humidifier
STULZ Duct and Air Handler Humidifiers are designed for use with central station air handling units and can be located conveniently in the air stream ductwork or rack mounted within the AHU itself.
Product Overview
Applications:
- Data Centers
- Libraries and Museums
- High Tech Manufacturing
- Printing and Duplication
- Food and Beverage
- Agricultural and Tobacco
- Medical/Hospital
- Laboratories
- Commercial Offices
- Mounts in moving air stream of AHU or ductwork
- Multiple humidifiers assembled on factory rack system
- Air velocity design similar to heating/cooling coils
- Factory accessories for optimized airflow and mist control
- Absorption distance determined by RH of airstream
lbs/hr | 5.3 - 39.6 |
kg/hr | 2.4 - 18.0 |
Technical date is subject to change without notice.
Document Downloads
Details
Climate. Customized.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, air conduction, system or control: CyberRow is a model of adaptability and the units can be precisely adapted to your individual requirements regarding server rack cooling. In addition, a variety of options and equipment versions are available to achieve the optimum result.