CyberOne

Compact Solution for Efficient Cooling in Small Spaces
Smartly designed for 100% front service access, CyberOne EC systems are easily tucked into a corner, between cabinetry, or side-by-side. CyberOne units are especially adaptable to raised floors and are available in upflow and downflow air pattern configurations.




Product Overview
Applications:
- Data centers
Key Features:
- Adjustable air volume
- Power correction included
- Easily tucked into a corner or between cabinetry.
- Adaptable to raised floors
- Can be up-flow or down-flow
- Quiet operation
- Direct drive- no belt abrasion/dust, maintenance free operation
- 100% front service access
- Fan speed is continuously adjustable via a signal from the system controller without the use of VFD's
- Direct drive- no belt abrasion/dust, maintenance free operation
- Less vibration/ quiet operation
- Optimized air distribution into raised floor to avoid hot spots
- Adjustable air volume
- Power correction included
- Made in the USA
ModelCapacityCabinet Size H" x W" x D"
Up-Flow | Down-Flow | ||
COS-024, 042, 060-( ) | 7 - 19 kW | 76 x 31 x 30 | 82 x 31 x 30 |
COS-096, 120-( ) | 26 - 35 kW | 76 x 39 x 34 | 82 x 39 x 34 |
Technical Data subject to change without notice.

Download Documents
Climate. Customized.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, air conduction, system or control: CyberRow is a model of adaptability and the units can be precisely adapted to your individual requirements regarding server rack cooling. In addition, a variety of options and equipment versions are available to achieve the optimum result.