Custom Indoor AHU

Customized. Efficient. Reliable.
Breaking new ground: When it comes to large and hyperscale data centers, conventional air conditioning systems are up against their limits. Restricted space, electricity consumption and high heat loads are some of the challenges that need to be overcome. STULZ offers solutions to these challenges and guarantees efficient, demand-based and reliable air conditioning of your mission-critical equipment.
Our custom air handling units unique design allows space for taller server racks with greater IT load densities, therefore enabling air conditioning of the maximum heat load.





Product Overview
Solutions:
- Large and hyper scale data centers
- Free Cooling
- IT Sector
Benefits:
- Does not need raised flooring
- Indoor installation
- Low pPUE values
- Lowest AER ( Airflow Efficiency Ratio ) Values and therefore conduction with maximum efficiency
- Supply Air temperature within the range recommended by ASHRAE TC 9.9 guidelines
- Best price-performance ratio
- Compact footprint yet maximized cooling capacity
Efficiency:
- Low pPUE values
- Best price-performance ratio
- Taller racks and higher heat loads possible because no raised floor is needed
- Supply air temperature within the range recommended by ASHRAE TC 9.9 guidelines
- lowest AER ( Airflow Efficiency Ratio ) values and therefore conduction with maximum efficiency
- Use of EC technology for maximum efficiency
Design Concept:
- Compact footprint yet maximized cooling capacity
- Higher efficiency and lower noise level
- Robust, extruded aluminum construction with various panel thicknesses, including a thermal break option
- Zero size clearance, space-efficient, modular design
- Operational reliability and redundancy through modularity
- Provides uniform cooling along the entire length of the aisle due to the larger are of supply air
Features:
- All parts requiring maintenance can be accessed from the front
- Quick installation
- Factory trained and experienced sales and service partners in over 140 countries
- Lowest total cost of ownership (TCO)
- Robust construction with aluminum frame
USA -
Technical DataCAH-0100CAH-0200
Cooling Capacity (kW) | 100 | 200 |
Airflow (ft^3/min) | 12,500 | 25,000 |
Weight (lbs) | 2,800 | 5,600 |
Dimensions (in) | 59.1x94.5x61.4 | 118.1x94.5x61.4 |

Download Documents
Download Technical Documents Here!
User Driven. Custom Designed. Purpose Built.
Climate. Customized.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, air conduction, system or control: CyberRow is a model of adaptability and the units can be precisely adapted to your individual requirements regarding server rack cooling. In addition, a variety of options and equipment versions are available to achieve the optimum result.

Contact us
The precision cooling & humidity control experts in North America
Your local precision cooling and humidity control experts are ready to help you specify a solution, or begin the process to create a custom solution for your mission critical application.