Please select your country

STULZ worldwide

Explorer Line

Efficient and reliable cooling for project-specific requirements

The STULZ Explorer Line is a series of air-cooled chiller systems that is suitable for numerous different uses. The units of this product series combine high-quality components with the ability to fulfill project-specific requirements. We offer a portfolio of state-of-the-art industrial water chillers that are kind to your budget and flexible enough to be adapted to all customer requirements.

> > > >

Product Overview

At a glance Benefits Features Technical Data

Most important benefits

  • Microchannel condensers for improved heat transfer, less refrigerant and lower air-side pressure drops for maximum performance
  • Two independent refrigerant circuits ensure high redundancy.
  • Thanks to its compact size and light weight, the unit is suitable for almost every installation.

Most important features

  • Easy and thus cost-effective transport via ISO container all over the world
  • Outdoor installation on the roof or next to the building
  • Suitable for outdoor temperatures from -40°C to +45°C
  • Cold water outlet temperatures from -7°C to +25°C possible

Most important technical data

  • 138 models in 10 sizes
  • Cooling capacity (kW): 80 – 1,200
  • Microchannel condensers for improved heat transfer, less refrigerant and lower air-side pressure drops for maximum performance
  • Two independent refrigerant circuits ensure high redundancy.
  • Thanks to its compact size and light weight, the unit is suitable for almost every installation.
  • Generous switch gear cabinet with space for numerous optional electrical accessories and the customer’s individual requirements for chilled water generation
  • Low TCO thanks to Free Cooling
  • Electronic expansion valve as standard controlled by the SEC.blue electronic controller
  • Easy and thus cost-effective transport via ISO container all over the world
  • Outdoor installation on the roof or next to the building
  • Suitable for outdoor temperatures from -40°C to +45°C
  • Cold water outlet temperatures from -7°C to +25°C possible
  • Available in 138 combined models:
    • Free Cooling
    • Low noise
    • Scroll and screw compressor
  WPAmini WPA WSA
Cooling capacity 80 – 160 160 – 565 370 – 1,200
Refrigerant R410a R410a R134a (GWP: 1,430)
(GWP: 2,088) (GWP: 2,088) R513a (GWP: 573)
Compressor Scroll Scroll Screw
Cooling circuits 2 2 2
Level (%) 25 – 100 17/25 – 100 12,5 – 100
Dimensions Length (mm):
3,650

Depth (mm):
1,370

Height (mm):
2,316
Length (mm):
3,140 – 7,130

Depth (mm):
2,208 – 2,208

Height (mm):
2,406 – 2.406
Length (mm):
4,255 – 11,980

Depth (mm):
2,278 – 2,278

Height (mm):
2,473 – 2,473

Need more information?

Download our brochure!

Please Select Explorer WPA - English Explorer WPA - German Explorer WPA - Russian Explorer WSA - German Explorer WSA - Russian Download

STULZ Chiller Range - Video

All details about Explorer (Line)

Climate. Customized.

From standard units to fully customized solutions

The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, cooling capacity or control: STULZ's Explorer Line can be precisely adapted to your individual requirements. In addition, a variety of options and equipment are available to achieve the optimum result.

Learn more about Climate. Customized.

Climate. Customized. Explorer Line

Model overview for your mission-critical applications

Data center and telecommunications

Ambient air temperature: from -20°C to +45°C
Chilled water: inlet +12°C to >+22°C
Chilled water: outlet +7°C to >+18°C

Data center and telecommunications Explorer Line

Process and industrial cooling

Ambient air temperature: from -20°C to +45°C
Chilled water: inlet +0°C to >+30°C
Chilled water: outlet -5°C to >+25°C 

process and industrial cooling Explorer Line

Comfort air conditioning

Ambient air temperature: from -20°C to +45°C
Chilled water: inlet +12°C to >+20°C
Chilled water: outlet +6°C to >+15°C 

Comfort air conditioning Explorer Line

STULZ Explorer air-cooled range

WPAmini: 80 – 160 kW

STULZ Explorer WPAmini

Air-cooled chiller systems for a cooling capacity of 80 to 160 kW

Explorer Line WPAmini

System limits

1. Ambient temperature       2. Chilled water limits    
Version Min Max   Version Min Max
Standard -10 °C +55 °C   Standard +5°C +20°C
Free Cooling -20 °C +55 °C   Fluid low temperature -5°C +20°C
Free Cooling -40 °C -40 °C +55 °C        

Free Cooling

The maximized surface of the Free Cooling coils enables the WPAmini to switchover into the Mix  or FC mode very early. The air-cooled water chiller operating in Mix or FC mode reduces the compressor runtimes and thereby reduces the energy consumption to a minimum.

Options

  • Automatic transfer switch
  • Compressor soft start
  • Energymeter in the cabinet
  • Integrated pumps
  • Integrated buffer tank
  • Chiller available in different colors
  • Corrosion protection
  • Flow switch
  • Container transport

WPA: 160 – 565 kW

STULZ Explorer WPA

Air-cooled chiller systems for a cooling capacity of 160 to 565 kW

Explorer Line WPA

System limits

1. Ambient temperature2. Chilled water limits

Version Min Max   Version Min Max
Standard -10 °C +55 °C   Standard +5°C +20°C
Free Cooling -20 °C +55 °C   Fluid low temperature -5°C +20°C
Free Cooling -40 °C -40 °C +55 °C        

Free Cooling

The Free Cooling circuit of the WPA Explorer comprises copper-aluminum heat exchangers. A 3-way valve controlled by the STULZ SEC.blue controller ensures maximum performance and minimizes the operating time of the compressors. The operating times of the compressors can be minimized by the use of a Free Cooling circuit.

Options

  • Compressor soft start to decrease the electrical supply line upon start-up
  • Automatic transfer switch without neutral with automatic or manual changeover
  • Energy meter to transparently display the power consumption
  • Corrosion protection in the event of aggressive outside air
  • Coil protective grilles for protection from coarse contamination and vandalism
  • Fits into a container
  • and many more options

WSA: 378 – 1,200 kW

STULZ Explorer WSA

Air-cooled chiller systems for a cooling capacity of 370 to 1260 kW

Explorer Line WSA

System limits

1. Ambient temperature2. Chilled water limits

Version Min Max   Version Min Max
Standard -10 °C +55 °C   Standard +5°C +20°C
Free Cooling -20 °C +55 °C   Fluid low temperature -5°C +20°C
Free Cooling -40 °C -40 °C +55 °C        

Free Cooling

The Free Cooling circuit of the WSA Explorer comprises copper-aluminum heat exchangers. Two 2-way valves controlled by the STULZ SEC.blue controller regulate the flow of the chilled water through the Free Cooling coil. Operating costs can be reduced by use of the 2-way valves due to comparatively low pressure drops in the chilled water circuit. In addition, operating times and compressor utilization can be minimized by use of a Free Cooling circuit.

Options

  • Compressor soft start to decrease the electrical supply line upon start-up
  • Automatic transfer switch without neutral with automatic or manual changeover
  • Energy meter to transparently display the power consumption
  • Corrosion protection in the event of aggressive outside air
  • Coil protective grilles for protection from coarse contamination and vandalism
  • Fits into a container
  • and many more options

Indirect Free Cooling in the Explorer range

The STULZ Explorer range is available in Free Cooling version, which allows significant energy savings, mainly in cold and moderate climate. Free Cooling uses the external air to cool the fluid and may entirely replace the cooling circuit, enabling the compressors to be switched off.
 

Free Cooling calculator
Calculate the potential of Free Cooling at your location.

 

Operating modes

Compressor operation: In the case of high outside temperatures, the throughflow of the chilled water through the Free Cooling coil is blocked. The entire cooling capacity is generated with the help of the compressor.

Mixed mode: In the case of outside temperatures below the water inlet temperature, part of the cooling capacity is generated via the Free Cooling coil. The residual heat is dissipated via the refrigerant circuit.

Free Cooling: Depending on the water and outside temperature, the chilled water is exclusively cooled with the help of the outdoor temperature. Only the fans of the chiller are operated. The energy requirement is thus significantly reduced and the operating costs are minimized.

 

Operating modes Explorer Line

The STULZ Explorer range in particular

WPAmini: The maximized surface of the FreeCooling coils enables the WPAmini to switch-over into the Mix- or FC-mode very early. The chiller operating in Mix- or FC-mode reduces the compressor runtimes and thereby reduces the energy consumption to a minimum.

WPA: The Free Cooling circuit of the WPA Explorer water chiller unit comprises copper-aluminum heat exchangers. A 3-way valve controlled by the STULZ SEC.blue controller ensures maximum performance and minimizes the operating time of the compressors. The operating times of the compressors can be minimized by the use of a Free Cooling circuit.

WSA: The Free Cooling circuit of the WSA Explorer comprises copper-aluminum heat exchangers. Two 2-way valves controlled by the STULZ SEC.blue controller regulate the flow of the chilled water through the Free Cooling coil. Operating costs can be reduced by use of the 2-way valves due to comparatively low pressure drops in the chilled water circuit. In addition, operating times and compressor utilization can be minimized by use of a Free Cooling circuit.

Low noise

The compressors, fans and pumps are the only noise sources with the Explorer units. Depending on operating conditions, the noise level of the chiller can be reduced by up to 10 dB. To do this, the maximum fan speed is restricted during operation. Furthermore, cooling capacity that is comparable with the standard version can be attained with the low-noise version due to the matching of condensers and fans.
 

Figure right: Restriction of fan speed – To reduce noise emission, the fan speed is reduced by approx. 30% by the use of a star-delta circuit.

Noise level Explorer Line

Air-cooled chiller systems: Control and monitoring

  • Programmable to project-specific requirements
  • Modern, high-resolution touch screen
  • Intuitive navigation
  • Update and event protocol via Micro SD
  • Ethernet, ModBus, RTU, HTTP, SNMP
  • Monitoring via Internet
  • Future-oriented hardware and software design
Control and monitoring Explorer Line

Service and maintenance

As a company with locations across the globe, we offer everything you need in the extremely dynamic world of information technology – plus professional advice in the right place at the right time.

Our trained and experienced sales and service partners are located in over 140 countries. The resulting proximity to our customers allows fast response times. In addition, regular training courses and an active exchange of information ensure high quality and an extensive knowledge of all our products. This way, you can be sure your products are in the best hands and get the right maintenance – all over the world.

Locations worldwide

Service and maintenance Explorer Line
Service and maintenance Explorer Line
Service and maintenance Explorer Line

Reference: Stadium Galgenwaard

Chiller cooling for a soccer stadium: A project in collaboration of STULZ GROEP B.V., Jadikoel B.V. and Stadium Galgenwaard.

Read our Stadium Galgenwaard project story

Reference Explorer Line

Test Center

At our modern test center, each of our STULZ Explorer units is tested before leaving our plant grounds. 

If you wish you also can request and witness a performance test under your individual operating and site conditions. This creates transparency and confirms the unit's performance and energy consumption. 

Learn more about our Test Centers

Test Center Explorer Line
Interest
Åland Afghanistan Albania Algeria American Samoa Andorra Angola Anguilla Antarctica Antigua and Barbuda Argentina Armenia Aruba Australia Austria Azerbaijan Bahrain Bangladesh Barbados Belarus Belgium Belize Benin Bermuda Bhutan Bolivia Bonaire, Sint Eustatius and Saba Bosnia and Herzegovina Botswana Bouvet Island Brazil British Indian Ocean Territory British Virgin Islands Brunei Bulgaria Burkina Faso Burundi Cambodia Cameroon Canada Cape Verde Cayman Islands Central African Republic Chad Chile China Christmas Island Cocos (Keeling) Islands Colombia Comoros Congo Congo-Brazzaville Cook Islands Costa Rica Croatia Cuba Curaçao Cyprus Czech Republic Côte d’Ivoire Denmark Djibouti Dominica Dominican Republic Ecuador Egypt El Salvador Equatorial Guinea Eritrea Estonia Eswatini Ethiopia Falkland Islands Faroes Fiji Finland France French Guiana French Polynesia French Southern Territories Gabon Gambia Georgia Germany Ghana Gibraltar Greece Greenland Grenada Guadeloupe Guam Guatemala Guernsey Guinea Guinea-Bissau Guyana Haiti Heard Island and McDonald Islands Honduras Hong Kong SAR of China Hungary Iceland India Indonesia Iran Iraq Ireland Isle of Man Israel Italy Jamaica Japan Jersey Jordan Kazakhstan Kenya Kiribati Kosovo Kuwait Kyrgyzstan Laos Latvia Lebanon Lesotho Liberia Libya Liechtenstein Lithuania Luxembourg Macao SAR of China Madagascar Malawi Malaysia Maldives Mali Malta Marshall Islands Martinique Mauritania Mauritius Mayotte Mexico Micronesia Moldova Monaco Mongolia Montenegro Montserrat Morocco Mozambique Myanmar Namibia Nauru Nepal Netherlands New Caledonia New Zealand Nicaragua Niger Nigeria Niue Norfolk Island Northern Marianas North Korea North Macedonia Norway Oman Pakistan Palau Palestine Panama Papua New Guinea Paraguay Peru Philippines Pitcairn Islands Poland Portugal Puerto Rico Qatar Reunion Romania Russia Rwanda Saint Barthélemy Saint Helena, Ascension and Tristan da Cunha Saint Kitts and Nevis Saint Lucia Saint Martin Saint Pierre and Miquelon Saint Vincent and the Grenadines Samoa San Marino Saudi Arabia Senegal Serbia Seychelles Sierra Leone Singapore Sint Maarten Slovakia Slovenia Solomon Islands Somalia South Africa South Georgia and the South Sandwich Islands South Korea South Sudan Spain Sri Lanka Sudan Suriname Svalbard Sweden Switzerland Syria São Tomé e Príncipe Taiwan Tajikistan Tanzania Thailand The Bahamas Timor-Leste Togo Tokelau Tonga Trinidad and Tobago Tunisia Turkey Turkmenistan Turks and Caicos Islands Tuvalu Uganda Ukraine United Arab Emirates United Kingdom United States United States Minor Outlying Islands Uruguay US Virgin Islands Uzbekistan Vanuatu Vatican City Venezuela Vietnam Wallis and Futuna Western Sahara Yemen Zambia Zimbabwe
Åland Afghanistan Albania Algeria American Samoa Andorra Angola Anguilla Antarctica Antigua and Barbuda Argentina Armenia Aruba Australia Austria Azerbaijan Bahrain Bangladesh Barbados Belarus Belgium Belize Benin Bermuda Bhutan Bolivia Bonaire, Sint Eustatius and Saba Bosnia and Herzegovina Botswana Bouvet Island Brazil British Indian Ocean Territory British Virgin Islands Brunei Bulgaria Burkina Faso Burundi Cambodia Cameroon Canada Cape Verde Cayman Islands Central African Republic Chad Chile China Christmas Island Cocos (Keeling) Islands Colombia Comoros Congo Congo-Brazzaville Cook Islands Costa Rica Croatia Cuba Curaçao Cyprus Czech Republic Côte d’Ivoire Denmark Djibouti Dominica Dominican Republic Ecuador Egypt El Salvador Equatorial Guinea Eritrea Estonia Eswatini Ethiopia Falkland Islands Faroes Fiji Finland France French Guiana French Polynesia French Southern Territories Gabon Gambia Georgia Germany Ghana Gibraltar Greece Greenland Grenada Guadeloupe Guam Guatemala Guernsey Guinea Guinea-Bissau Guyana Haiti Heard Island and McDonald Islands Honduras Hong Kong SAR of China Hungary Iceland India Indonesia Iran Iraq Ireland Isle of Man Israel Italy Jamaica Japan Jersey Jordan Kazakhstan Kenya Kiribati Kosovo Kuwait Kyrgyzstan Laos Latvia Lebanon Lesotho Liberia Libya Liechtenstein Lithuania Luxembourg Macao SAR of China Madagascar Malawi Malaysia Maldives Mali Malta Marshall Islands Martinique Mauritania Mauritius Mayotte Mexico Micronesia Moldova Monaco Mongolia Montenegro Montserrat Morocco Mozambique Myanmar Namibia Nauru Nepal Netherlands New Caledonia New Zealand Nicaragua Niger Nigeria Niue Norfolk Island Northern Marianas North Korea North Macedonia Norway Oman Pakistan Palau Palestine Panama Papua New Guinea Paraguay Peru Philippines Pitcairn Islands Poland Portugal Puerto Rico Qatar Reunion Romania Russia Rwanda Saint Barthélemy Saint Helena, Ascension and Tristan da Cunha Saint Kitts and Nevis Saint Lucia Saint Martin Saint Pierre and Miquelon Saint Vincent and the Grenadines Samoa San Marino Saudi Arabia Senegal Serbia Seychelles Sierra Leone Singapore Sint Maarten Slovakia Slovenia Solomon Islands Somalia South Africa South Georgia and the South Sandwich Islands South Korea South Sudan Spain Sri Lanka Sudan Suriname Svalbard Sweden Switzerland Syria São Tomé e Príncipe Taiwan Tajikistan Tanzania Thailand The Bahamas Timor-Leste Togo Tokelau Tonga Trinidad and Tobago Tunisia Turkey Turkmenistan Turks and Caicos Islands Tuvalu Uganda Ukraine United Arab Emirates United Kingdom United States United States Minor Outlying Islands Uruguay US Virgin Islands Uzbekistan Vanuatu Vatican City Venezuela Vietnam Wallis and Futuna Western Sahara Yemen Zambia Zimbabwe
Data Center IT/Telecommunications Consulting/Engineering Healthcare Warehouse/Manufacturing Construction Other
Personal data
Mrs. Mr. Diverse
I want to talk to sales. I need technical support/service. I want to order parts / need a quote. I am looking for a job/interested in recruitment. I need a general information / other.
Yes, in the next 6 months Yes, in the next year No
I agree that my data will be forwarded to an authorized STULZ subsidiary or partner responsible for my country to answer my request.
I have read and accepted the Data Protection Declaration . *

*Mandatory field

Back to Selection