CyberWall AHU
Customized to precisely and efficiently manage the environment in your data center
The CyberWallTM Indoor Air Handling Unit is customized to precisely and efficiently manage the environment in your data center.
Product Overview
The CyberWallTM Indoor Air Handling Unit is customized to precisely and efficiently manage the environment in your data center.
• Compact footprint with maximized cooling capacity
• Operational reliability and redundancy through modularity
• Reduced total cost of ownership
• Compact footprint with maximized cooling capacity
• Operational reliability and redundancy through modularity
• Reduced total cost of ownership
• Both EC & AC Fan Options
• Taller racks and higher heat loads possible because no raised floor is needed
• Different filter options available; MERV-8, 11, 14
• Optional backdraft and control dampers available
664 kW Chilled Water System
Floor Mounted, 3-Phase/460Vac/60 Hz
Download Documents
User driven. Custom designed. Purpose built.
Climate. Customized.
Contact us
Precision cooling & humidity control experts in North America
Your local precision cooling and humidity control experts are ready to help you specify a solution, or begin the process to create a custom solution for your mission critical application.