CyberAir CW and DX
![](/fileadmin/_processed_/0/d/csm_STULZ-CyberAir-730-Precision-Cooling_e3430037cf.jpg)
The benchmark of flexibility and energy efficiency
CyberAir® CW and DX perimeter mounted cooling solutions control the conditions in the data center with the utmost precision, reliability, and energy efficiency. With 20 kW - 1,080 kW of cooling capacity, there is an air conditioner (CRAC) or air handler (CRAH) for almost any mission critical application.
Find your local Sales Representative
![](/fileadmin/user_upload/Final_images/Catchphrases/catchphrase_Rechenzentrum_740x740px.png)
![](/fileadmin/user_upload/Final_images/Catchphrases/catchphrase_Kleine_mittlere_grosse_Raeume_740x740px.jpg)
![](/fileadmin/user_upload/products/Catch_Phrases/catchphrase_Hyperscale_740x740px.jpg)
![](/fileadmin/user_upload/740x740_Touch_display.jpg)
Product Overview
Chilled Water (CW)
- Largest capacity perimeter CW air handlers in the industry
- Fewer units at higher capacity can significantly reduce capital cost and operating cost
Direct Expansion (DX)
- DX Systems provided with highly efficient and reliable low noise scroll compressors
- Optimized AWS/Free-cooling coils to closely match DX cooling capacities, increasing energy savings opportunities
Technical Data
- 20 kW - 1080 kW
Chilled Water
- All EC Fans mounted in the cabinet meet full performance without having to be dropped into the raised floor.
- Fewer units at higher capacity can significantly reduce capital cost and operating cost
- Filter Plenums designed with increased surface area for filtration, lower pressure drop, and improved energy savings.
Direct Expansion
- DX Systems provided with highly efficient and reliable low noise scroll compressors
- Optimized AWS. Free-cooling capacities, increasing energy savings opportunities
- Hot gas reheat- provides reheat using recycled compressor heat
- Electronic expansion valves can be optimized to work over a wide range of conditions
Chilled Water (CW)
- Greater airflow than other solutions
- 100% front access on all sizes
- Multiple EC Fan options (additional fans in same size cabinet)
- 2x CW valves standard on CFD-510 and larger units (option for 1 CW valve)
- Dehumidification efficiently achieved through reduced air volume at maximum cooling
- Standard and seismic floor stand available for all CW units
- Filter plenums designed with increased surface area for filtrations, lower pressure drop, and improved energy savings
- Standard MRV 8 filters (optional up to MERV 14 filters)
- Made in the USA
Direct Expansion (DX)
- DX systems provided with highly efficient and reliable low noise scroll compressors
- Micro plate heat exchangers offer major improvements in heat transfer
- Refrigeration-based dehumidification system effectively removes excess moisture
- Snap-acting full floating hot gas bypass system provides cooling capacity modulation and evaporator coil freeze protection
- Multi stages of DX cooling to match load requirement
- Made in the USA
CRAC Dual Circuit DX Systems | CRAH Single & Dual CW Systems | |
kW | 20-105 | 60-1,080 |
MBH | 70-360 | 200-3.680 |
Tons | 6-30 | 15-305 |
CFM | 900-15,000 | 4,800-90,000 |
Technical data is subject to change without notice.
![](/fileadmin/_processed_/b/9/csm_STULZ_CyberAir_CFD-1080_Cut_Sheet_0205236dd8.png)
Climate. Customized.
User driven. Custom designed. Purpose built.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, air conduction, system or control: CyberRow is a model of adaptability and the units can be precisely adapted to your individual requirements regarding server rack cooling. In addition, a variety of options and equipment versions are available to achieve the optimum result.
![](/fileadmin/_processed_/e/b/csm_ClimateCustomized_1400x1024_0101432bde.jpg)
Contact Us
Your local precision cooling and humidity control experts are ready to help you specify a solution, or begin the process to create a custom solution for your mission critical application.
![](/fileadmin/_processed_/3/5/csm_STULZ-Expert-in-Data-Center-1400px1024px_52ccdf117b.jpg)