Make-Up Air Unit (MAU)

German Engineered Stulz Make Up Air Units (MAU) For Most Efficient Indoor Air Quality Management
Make-Up Air Units (MAUs), provide an optimum supply of treated fresh air to large spaces that replaces contaminated air or air lost through exhausts and leakages. MAUs are customized to site requirements to deliver the highest efficiency and reliability.
STULZ’s intelligently controlled MAUs improve the energy efficiency of standard HVAC systems by up to 60% as it's monitored and controlled by integrated automation with hardly any human intervention required.




Product Overview
Most Important Benefits
- Increasing oxygen availability and removing carbon dioxide
- Reducing the accumulation of moisture, bacteria, dust, smoke and other contaminant
Most Important Features
- Energy saving
- Fully customizable for size and perfomance
- Integrated Unit Controls
Most Important Technical Data
- Cooling capacity : 20 kW to 220 kW
- Customized Dimensions
- Increasing oxygen availability and removing carbon dioxide
- Protect the Health of Human Beings
- Improves Appliance Efficiency & increases energy efficiency
- Diluting and removing odors
- Reducing the accumulation of moisture, bacteria, dust, smoke and other contaminants.
- Maintaining a comfortable temperature & Helping to moderate internal humidity
- Energy saving
- Fully customizable for size and perfomance
- State of the art component optimization:
- EC Fans
- Heat Exchanger Options
- Filteration
- Water or air-cooled condenser
- Variable speed compressors etc.
- Integrated Unit Controls
- Cooling coil: Chilled water and/or DX
Capacity | 20 kW to 220 kW |
Type | 1. Chilled Water 2. Direct Expansion |
Options | 1. Air to Air Heat Exchanger 2. Heat Pipes or Wrap Around 3. Heat Recovery Wheel |
Dimensions | Customised |