IEC & SEC DX

Advances in closed circuit air-conditioning
The IEC DX precision air-conditioning system using Inverter Scroll compressor conditions the air in Data Centers and equipment rooms up to 90 % more economically than conventional compressor cooling systems.
The SEC DX precision air-conditioning system using fixed scroll technology provides a highly reliable solution for long piping distance with optimised energy saving design configuration.




Product Overview
Most Important Benefits
- A technological leader when it comes to cooling capacity with maximum efficiency with the widest choice of configurations
- Maximum potential savings with the latest generation EC fan / Digital / Inverter scroll compressors (DX) for DX units
- The option of EC technology in outdoor units ensures maximum savings with variable fan speed control
Most Important Features
- Available in DX / CW & Dual Fluid Options
- Environment friendly refrigerants available like R407C, R410A and R134A refrigerants
Most Important Technical Data
- Cooling capacity (kW): 12 kW - 200 kW
- Air conduction: Upflow, Frontflow, Downflow, Downflow with outlet front/back/down
- A technological leader when it comes to cooling capacity with maximum efficiency with the widest choice of configurations
- Maximum potential savings with the latest generation EC fan / Digital / Inverter scroll compressors (DX) for DX units
- The option of EC technology in outdoor units ensures maximum savings with variable fan speed control.
- Further reduction in operating costs as supply air conditions conform to the ASHRAE recommendation
- Easy to service at the site as full access to the unit is from the front
- Many options like dual power, hot gas bypass, PIDV, Pressure control for raised floor, and enclosures are available to meet client requirements
- HDPE washable filters are provided which are easy to clean and provide longer life
- State of the art witness center ensures that the client can ascertain system performance and energy consumption in simulated design conditions
- Technical Development from Germany assures cutting edge solution for critical cooling
- Available in DX / CW & Dual Fluid Options
- Environment-friendly refrigerants available like R407C, R410A, and R134A refrigerants
- The option of EC fans in ODU also.
- Available with integrated and fan section below floor configurations
- All parts of the air conditioner requiring maintenance can be accessed from the front
- Dual Power source available as an option
- The option of Pressure control for raised floors and enclosures
- Filter: HDPE Washable type with efficiency 90% down to 10 microns
- State of the Art Test Centre
- Technical Development from Germany
Cooling Capacity Total (kW)
12 kW - 200 kW | |
Airflow volume (m³/h) | 3,600 - 54000 |
Air Conduction | Upflow, Downflow, Downflow with outlet front/back/down |
Refrigerant | R410A (GWP: 2,088) R407C (GWP: 1,774) R134a (GWP: 1,430) |
Cooling systems | Air Cooled - SEC / iEC A series Dual Fluid System (DX + CW Coil) - SEC / iEC ACW series Chilled Water System - SEC CW series |