Compact Server Room (I-CSR)
STULZ range of Intelligent Compact Server Rooms
Zero Hassle, Plug and Play, Cost effective.
Engineered server cabinet with in-built power distribution, cooling and optional UPS.
Product Overview
Most Important Benefits
- Incomparable level of scalability with modular cooling configurations with multiple rack sizes
- Plug and Play solution (quick to install and easy to expand)
- Industry-leading direct liquid-to-chip cooling for highly dense IT workloads
Most Important Features
- Racks with Option of 600/800mm width, 32/42/47/52U height, 1200/1400mm depth
- Auto Door Open, Smoke Detection with fire alarm, ultrasonic rodent repellent, and optional fire suppressant
Most Important Technical Data
- Cooling capacity total (kW): 5 kW – 40 kW
- DX / CW and Direct Liquid-to-Chip Cooling for particularly high heat loads
- Plug and Play solution (quick to install and easy to expand)
- Multiple safety features like Auto Door Open, Smoke Detection with fire alarm, ultrasonic rodent repellent, and optional fire suppressant
- Security features like biometric access and the option of CCTV
- Modular and expandable configurations make it future proof
- Industry-leading direct liquid-to-chip cooling for highly dense IT workloads
- Customizable options like UPS / PDU / IPDU / CCTV / Fire Safety and many more
- Suitable for non-data center environments like Schools / Hotels / Hospitals and manufacturing shop floor
- Racks with Option of 600/800mm width, 32/42/47/52U height, 1200/1400mm depth
- Plug and Play Integrated solution
- Auto Door Open, Smoke Detection with fire alarm, ultrasonic rodent repellent, and optional fire suppressant
- Biometric Access and Optional IP Camera's
- Modular with customizable options for UPS / PDU etc.
- Quick Deployment
- Efficient with inbuilt cold and hot aisle
- Suitable for 24X7 Operations
- Customized color options available
- Pan India Sales and Service Network
Height | Width | Depth |
600 / 800 mm Rack | 1200 | |
32U | 600 / 800 mm Rack | 1200 / 1400 mm |
42U | 600 / 800 mm Rack | 1200 / 1400 mm |
47U | 600 / 800 mm Rack | 1200 / 1400 mm |
52U | 600 / 800 mm Rack | 1200 / 1400 mm |