Chemical Air Filtration Unit

Cyber Clean - Chemical Filtration Solutions
If you need reliable and cost effective gas phase filtration solutions for server rooms to minimize hardware failures due to corrosion, the cyber clean series is an efficient unit that fits the bill. The units require little floor space and work on room air recycling or room air pressurising philosophy.


Product Overview
Most Important Benefits
- Chemical filtration solution
- Helps maintain G1 condition in Data Centre as per ASHRAE Guidelines
- Effective against most corrosive gases
Most Important Features
- Increases the reliability of Servers in Data Centre
- Stops corrosion of critical equipment
Most Important Technical Data
- CFM: 1000 & 2000
- Dimensions: 800 to 1500 mm W X 800 mm D X 1980 mm H
- Chemical filtration solution
- Helps maintain G1 condition in Data Centre as per ASHRAE Guidelines
- Effective against most corrosive gases and ensures Servers don't corrode in the DC
- EC fans for energy-efficient and reliable operation
- Microprocessor controller with display
- BMS compatible (MODBUS RTU) provides information to clients
- Detection of multiple corrosive gases
- Air Quality (VOC)
- EC fans for energy-efficient and reliable operation
- Microprocessor controller with display
- BMS compatible (MODBUS RTU)
CFM
1000 & 2000 | |
Dimensions | Height : 1980 mm Width : 800 - 1500 mm Depth : 800 mm |