Ceiling Suspended Unit

Ceiling Suspended / Wall Mounted Precision Air conditioning solutions
Do not utilise your expensive floor space in server rooms. We have Close Control Air Conditioning solution as STULZ Ceiling Suspended Unit / Wall Mounted Precision Air Conditioning.
Product Overview
Most Important Benefits
- Space saver, saves valuable floor space
- Eliminate hotspots & air distribution issues
Most Important Features
- EC fan motor / High cfm sensible cooling / High static suitable for ducting / BMS compatible
- Optional Feature : Electric strip heater / Humidifier / Codensate drain pump
Most Important Technical Data
- Cooling range up to 35.6 kW
- Available with refrigerants R407c / R410a / R134a
- Space saver, saves valuable floor space
- Make space for additional racks in server room
- Retrofits in existing site for additional cooling capacity
- Eliminate hotspots & air distribution issues
- Provide flexibility for mounting of outdoor units
- EC fan motor
- High cfm sensible cooling
- High static suitable for ducting
- BMS compatible
Cooling Capacity Total (kW)
Upto 35.6 kW | |
Sizes | 2 |
Air Conduction | Upflow |
Refrigerant | R407c / R410a / R134a |