Air Booster & Air Modulator

More efficient cooling of your server racks with airflow management solutions from STULZ
STULZ airflow system solutions are employed directly in front of the server rack, under the raised floor. They utilise the same air conduction system from the air-conditioners to the racks and are controlled exactly in line with cooling requirements. Fast, simple and reliable.




Product Overview
Most Important Benefits
- EC fan for pinpoint cooling of hot spots in server racks
- Control according to cooling needs for efficient and reliable air supply
- Plug and Play
Most Important Features
- Perfect fit for standard raised floor systems with grid size 600mm x 600mm
- Low height allows installation under the raised floor (400mm)
Most Important Technical Data
- Air conduction (m3/h) up to 3600 CMH and up to 5100 CMH
- Dimension : 600mm X 600mm X 290mm (W X D X H)
- EC fan for pinpoint cooling of hot spots in server racks
- Control according to cooling needs for efficient and reliable air supply
- Microprocessor controller with display
- No enclosure required for server cabinet cooling
- BMS interface for providing necessary feedback on MODBUS RTU
- Easy to install and operate.
- Connection on UPS power helps in circulating air during power trip to PAC unit
- EC fans with variable speed
- Perfect fit for standard raised floor systems of grid size 600 X 600mm
- Microprocessor controller
- Temperature measurement via two sensors
- Optional pressure control
- Can be connected to BMS systems (MODBUS)
- Plug and Play system
- EC fans can be connected to the UPS power
Power Consumption75 W - 474 WDimensions (mm)598 × 598 ×290 + grilleAir Conduction (m3/h)
Up to 3600 CMH and up to 5100 CMH

Need more information?
Download our brochure!
All Details About Air Booster & Air Modulator
Airflow Structure

Airflow Structure
A Tailored, controlled "need-based" airflow for the right air supply in the right volumes