Air Heaters
![](/fileadmin/_processed_/5/c/csm_STULZ_Stages_2400x1120_AirHeater_3b1690dff4.jpg)
Compact without losing power.
The air heaters made up of a fan, heat exchanger and grille, are terminal units capable of air conditioning large spaces.
With a robust and compact design, they represent a solution with high rates of return on investment compared to other heating systems, whose main application is in the air conditioning of large industrial, commercial and sports areas.
![](/fileadmin/user_upload/catchphrase_Warehouses_740x740px.jpg)
![](/fileadmin/user_upload/products/Catch_Phrases/catchphrase_Industrie_740x740px.jpg)
![](/fileadmin/user_upload/catchphrase_Commercial_740x740px.jpg)
![](/fileadmin/user_upload/catchphrase_Sports_Centre_740x740px.jpg)
Product Overview
Available in “wall” and “ceiling *” configuration, STULZ Tecnivel air heaters are made up of different versions based on the function they perform and the working fluid to be used:
AB: Air heater of hot water, they use water as a fluid and their purpose is to heat spaces.
ABF: Air heater of cold or hot water, they use water as a fluid and their purpose is to heat or cool spaces. They have a condensate collection tray at the bottom of the unit.
ABA: Superheated water dissipator, they use water at high temperatures as a fluid and their purpose is to heat spaces.
ABV: Steam dissipator, they use water vapor as a cooling fluid and their purpose is to heat spaces.
*Only AB units have the “ceiling” configuration.
- Fans:
- AB models: 4-pole AC axial in 230V-I-50Hz regime, in AB 122/4 models. IP40
- In the rest of the models: axial in AC technology of 4 and 6 poles in regime 400V-III-50Hz in standard mode. IP60 Optional: 230V / I / 50HZ *
* Consult other working voltages
- Heat exchanger:
- AB, ABF: in copper tube and aluminum fins.
- ABA, ABV: in steel tube and aluminum fins.
- ABA and ABV: available, upon consultation, with stainless steel exchangers and aluminum fins.
- Optional accessories:
- High Reach.
- Curtain type.
Hot water / hot or cold water
AB | ABF | |
---|---|---|
Description / Materials | Axial fan heaters built with a galvanized sheet casing with a PVC-laminated or painted exterior. Coil built with Cu tubes and AI / AI lacquered / Cu fins. IP65 axial fans. | Axial fan heaters built with a galvanized sheet casing with a PVC-laminated or painted exterior. Coil built with Cu tubes and AI / AI lacquered / Cu fins. IP65 axial fans. Includes condensate tray. |
Coil | Cu 3/8 "tubes and AI / AI fins. Lacquered or Cu. | Cu 3/8 "tubes and AI / AI fins. Lacquered or Cu. |
Dimensions | Height x Width: 400x360 to 725 x 660mm. Depth from 250 to 340 mm. | Height x Width: 590x540 to 725 x 660mm. 340 mm depth. |
Sizes / Models | 16 | 3 |
Capacities | 6 to 65 Kw Air 15 ° C Water 85/75 ° C | 8 to 14 Kw Air 27 ° C 50% RH Water 7/12 ° C |
Fluid | Hot water | Cold water |
Fans | 1 | 1 |
Coils per Unit | 1 | 1 |
Airflow< direction/strong> | Horizontal or vertical | Horizontal |
Engine | AC | AC |
Airflow | 5700m3/h | 1800 to 3300m3/h |
Superheated Water / Steam
ABA | ABV | |
---|---|---|
Description / Materials | Axial air heaters built with a galvanized sheet casing with painted exterior. Coil built with TIG welded 1.5 mm thick Fe / Inox tubes. Aluminum fins. Axial fans IP65 insulation class H. | Axial air heaters built with a galvanized sheet casing with painted exterior. Coil built with TIG welded 1.5 mm thick Fe / Inox tubes. Aluminum fins. Axial fans IP65 insulation class H. |
Coils | Fe 5/8 "tubes and AI fins. | Fe 5/8 "tubes and AI fins. |
Dimensions | Height x Width: 550x550 to 890 x 890mm. 260 mm depth. | Height x Width: 550x550 to 890 x 890mm. 260 mm depth. |
Sizes / Models | 5 | 5 |
Capacities | 30 to 114Kw Air 15 ° C Water 160/110 ° C | 28 to 99Kw Air 15 ° C Steam 5kg / cm2 |
Fluid | Superheated water | Steam |
Fans | 1 | 1 |
Coils per Unit | 1 | 1 |
Airflow direction | Horizontal or vertical | Horizontal |
Motor | AC | AC |
Airflow | 2800 to 6600m3/h | 2800 to 6600m3/h |
![](/fileadmin/_processed_/a/3/csm_STULZ_Air_Heaters_Brochure_ES_0424_f8351d3ceb.png)
Need more information?
Download our brochure!