CyberCool WaterTec

Optimized design for easy integration for retrofit and replacement
The CyberCool WaterTec is a water-cooled chiller that combines all the relevant factors: the design is compact and maintenance friendly, the Turbocor technology is optimized for partial loads, and, in a forward-thinking manner, refrigerant quantities are minimized with the simultaneous use of a refrigerant that has a very low global warming potential.




Product Overview
Most important benefits
- Option of Free Cooling thanks to additional CyberCool Free Cooling Booster module
- Significantly reduced refrigerant quantities and eco-friendly refrigerant R1234ze
- Chilled water cooling system easy to integrate and maintain
Most important features
- 5 models in 4 different sizes
- Partial load-optimized Turbocor technology
Most important technical data
- Cooling capacity (kW): 350 – 1,510
- Option of Free Cooling thanks to additional CyberCool Free Cooling Booster module
- Significantly reduced refrigerant quantities and eco-friendly refrigerant R1234ze
- Easy to integrate and maintain
- Operates with minimal noise and vibration
- Water-cooled chiller
- 5 models in 4 different sizes
- Partial load-optimized Turbocor technology
- Spray evaporator
- Electronic expansion valve
Cooling capacity (kW) | 350 – 1,510 |
Sizes | 4 |
Dimensions | Length (mm): 2,089 – 3,832 Depth (mm): 1,185 – 1,630 Height (mm): 1,955 – 2,390 |
Refrigerants | R1234ze (GWP: 7) |

Need more information?
Download our brochure!
All details about CyberCool WaterTec
Interview with the product manager
Optimal cooling generation for mission-critical applications
Whether high-performance computing, data centers, industrial facilities or entire buildings, CyberCool WaterTec is well-suited for all of your mission-critical applications. The installation process is straight-forward, thanks to its compact design, even when installation occurs in the vicinity of consumers. Devising bespoke solutions and adding extra features are commonplace for STULZ, and this ensures that we can meet our customers’ every need and reduce any safety risk, however small.

Advantages for cooling data centers
- High-performance and reliable cooling for data centers of any size
- Partial load optimization and Free Cooling module (option) ensure energy efficiency all-year round
- Automatic transfer switch (option) and quick-start function guarantee maximum operational reliability
- Integration and maintenance are hassle-free thanks to its compact design and easy dismantlement
Advantages for process and industrial cooling
- High-performance and reliable cooling for small and large-scale industrial facilities
- Easy integration for both existing liquid cooling systems and new ones
- Ideal for mission-critical applications that require high-level efficiency
- Broad operating range with chilled water outlet temperatures of 1 °C to 19 °C
Advantages for building cooling
- High-performance and reliable cooling of entire buildings (including large buildings such as hospitals)
- Operates with minimal noise and vibration (low emissions both in- and outward)
- Environmental footprint is very good, as a result of high efficiency and environment-friendly refrigerant
- Adapts particularly rapidly to variable loads
Free Cooling with CyberCool Free Cooling Booster
Free Cooling is an intelligent solution for minimizing energy-intensive compressor mode and significantly cutting operating costs. Equipped with an additional Free Cooling module, CyberCool WaterTec uses the outside temperature, which offers the greatest potential for savings, especially in cold and temperate climates.
Without complex and extensive planning, the Free Cooling module can be easily integrated and connected to the piping via a Victaulic connection. Thanks to its own control cabinet including SEC.blue controller, optimum control and trouble-free communication with the CyberCool WaterTec are ensured.

Integration and maintenance
Spray evaporator with environment-friendly refrigerant
Partial load mode improves efficiency
Depending on the size of the unit, the CyberCool WaterTec is equipped with between 1–4 speed-controlled compressors, for partial load-optimized operation. The compressors run with magnetic bearings, which enables the system to operate completely oil-free. The efficient technology works without any friction losses and reduces operating costs.

Control and monitoring
- Up-to-date hardware, state-of-the-art software
- High level of connectivity with standard Modbus RTU (RS485), Modbus TCP/IP and webserver interfaces
- Flexibility through project-specific software adaption
- Intelligent switch operation and control of partial load mode
- Several chillers can be operated in parallel across machines
- Option: Control of external components, such as pumps, valves, and heat exchanger equipment

Automatic transfer switch
One of the key requirements for mission-critical and sensitive applications is uninterrupted cooling – in the event of a power outage, for example. To guarantee stable cooling capacity in spite of this, STULZ provides the option of an automatic transfer switch fitted directly in the switch gear cabinet. If the primary power supply fails, this is detected automatically and the chilled water-cooling system defaults to a second power source within a minimum of 180 ms.

Climate. Customized.
From standard units to fully customized solutions
The ability to offer such a wide range to customers is the embodiment of our philosophy, "Climate. Customized.". Size, design, cooling capacity or control: CyberCool WaterTec is a model of adaptability and the chiller units can be precisely adapted to your individual requirements. In addition, a variety of options and equipment versions are available to achieve the optimum result.
Learn more about Climate. Customized.

Service and maintenance
As a company with locations across the globe, we offer everything you need in the extremely dynamic world of information technology – plus professional advice in the right place at the right time.
Our trained and experienced sales and service partners are located in over 140 countries. The resulting proximity to our customers allows fast response times. In addition, regular training courses and an active exchange of information ensure high quality and an extensive knowledge of all our products. This way, you can be sure your products are in the best hands and get the right maintenance – all over the world.
Locations worldwide

Test Center
CyberCool WaterTec units are subjected to a full computer-controlled check in the STULZ Test Center. Extensive measurements under a wide variety of conditions show the actual performance data of the systems and components, bringing transparency to the theoretical design data.